??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT20363SP30 - Power contactor, AC switching
Bill of material
3RT20363SP30
PREVIEW
DESCSHORT
Short Description
Contactor, AC-3e, 51A/400V, 3-pole, 175-280 V AC/DC, F-PLC-IN, 1 NC, spring-loaded terminal
DESCLONG
Long Description
power contactor, AC-3e/AC-3, 51 A, 22 kW / 400 V, 3-pole, 175-280 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NC, main circuit: screw terminal, control and auxiliary circuit: spring-loaded terminal, size: S2, F-PLC-IN
INTNO
International product number
195125168183
SUPPLIERALTNO
Alternative product number
3RT2036-3SP30
MANUID
Product number of the Manufacturer
3RT20363SP30
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Cont. AC-3, 50A, AC/DC 175-280V F-PLC-IN
BAH436
Max. rated DC voltage for controls
280 V
AAB960
min. rated control voltage Us with DC
175 V
AAB958
min. rated control voltage Us with AC 50 Hz
175 V
BAC378
Connection type
Connecting rail
BAH434
max. rated AC voltage for controls (60 Hz)
280 V
BAH432
Max. rated AC voltage for controls, 50 Hz
280 V
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
46 kW
AAS575
Power loss per pole, current-dependent [PlIp]
4 W
AAS574
Rated current [In] for the power loss specification
51 A
BAA303
Power loss, static, current-independent [Pls]
2 W
AAB456
Rated operating power with AC-3, 400 V
22 kW
AAP547
Number of making contacts and main contacts
3
AAB476
Rated operating current Ie with AC-3, 400 V
51 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor, AC-3e/AC-3, 51 A, 22 kW / 400 V, 3-pole, 175-280 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NC, main circuit: screw terminal, control and auxiliary circuit: spring-loaded terminal, F-PLC-IN
AAO663
GTIN
4047621087160
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE