??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT23262AK60 - Power contactor, AC switching
Bill of material
3RT23262AK60
PREVIEW
DESCSHORT
Short Description
Contactor, AC-1, 40 A/400 V/40 °C, S0, 4-pole, 110 V AC/50 Hz, 120 V AC/60 Hz, 1 NO+1 NC
DESCLONG
Long Description
contactor AC-1, 40 A, 400 V / 40 °C, 4-pole, 110 V AC, 50 Hz / 120 V, 60 Hz, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0 Contactor SIRIUS 3RT23 for switching resistive loads.The 3RT23 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for every application (parallel, via ASi or IO-Link): Integrated auxiliary switches reduce the complexity of your configuration. The front-panel terminals simplify the wiring. 3RT23 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
040892634921
SUPPLIERALTNO
Alternative product number
3RT2326-2AK60
MANUID
Product number of the Manufacturer
3RT23262AK60
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
4NO CONTAC,AC1: 40A, 110V 50HZ,120V 60HZ
AAP351
Number of auxiliary contacts as opener
1
AAP352
Number of auxiliary contacts as shutter
1
BAC378
Connection type
Spring pulley connection
BAH434
max. rated AC voltage for controls (60 Hz)
120 V
BAH432
Max. rated AC voltage for controls, 50 Hz
110 V
BAD715
suitable for series installation
Yes
AAS575
Power loss per pole, current-dependent [PlIp]
2.400 W
AAS574
Rated current [In] for the power loss specification
15.500 A
AAB456
Rated operating power with AC-3, 400 V
7.500 kW
AAP547
Number of making contacts and main contacts
4
AAB476
Rated operating current Ie with AC-3, 400 V
15.500 A
AAC385
rated operating power (AC-4, 400 V)
7.500 kW
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
contactor AC-1, 40 A, 400 V / 40 °C, 4-pole, 110 V AC, 50 Hz / 120 V, 60 Hz, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0
AAO663
GTIN
4011209898691
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE