??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT23262XB400LA2 - Power contactor, AC switching
Bill of material
3RT23262XB400LA2
PREVIEW
DESCSHORT
Short Description
Contactor, AC-1, 40 A, 4-pole
DESCLONG
Long Description
traction contactor, AC-1, 40 A, 400 V / 40 °C, 4-pole, 24 V DC, 0.7-1.25* Us, electronic drive, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0 Power contactor SIRIUS 3RT23 for resistive loads under extreme conditions, e.g. for railway applications.The 3RT23 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for every application (parallel, via ASi or IO-Link): Integrated auxiliary switches reduce the complexity of your configuration. The front-panel terminals simplify the wiring. 3RT23 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA). This version is characterized by an extended operating and temperature range for tougher ambient conditions.They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
4047621002880
SUPPLIERALTNO
Alternative product number
3RT2326-2XB40-0LA2
MANUID
Product number of the Manufacturer
3RT23262XB400LA2
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
4NO RAIL-CONTACTOR,AC1: 40A, DC24V
AAP351
Number of auxiliary contacts as opener
1
AAP352
Number of auxiliary contacts as shutter
1
AAB960
min. rated control voltage Us with DC
24 V
BAC378
Connection type
Spring pulley connection
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
23 kW
AAS574
Rated current [In] for the power loss specification
15.500 A
AAB456
Rated operating power with AC-3, 400 V
7.500 kW
AAP547
Number of making contacts and main contacts
4
AAB476
Rated operating current Ie with AC-3, 400 V
15.500 A
AAC385
rated operating power (AC-4, 400 V)
7.500 kW
AAB471
Rated operating current Ie with AC-1, 400 V
40 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
traction contactor, AC-1, 40 A, 400 V / 40 °C, 4-pole, 24 V DC, 0.7-1.25* Us, electronic drive, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0
AAO663
GTIN
4047621002880
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
ABB__AEHNLICH
Abb. ähnlich
Abb. ähnlich