??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT23272AB00 - Power contactor, AC switching
Bill of material
3RT23272AB00
PREVIEW
DESCSHORT
Short Description
Contactor, AC-1, 50 A/400 V/40 °C, S0, 4-pole, 24 V AC/50 Hz, 1 NO+1 NC
DESCLONG
Long Description
contactor AC-1, 50 A, 400 V / 40 °C, 4-pole, 24 V AC, 50 Hz, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0 Contactor SIRIUS 3RT23 for switching resistive loads.The 3RT23 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for every application (parallel, via ASi or IO-Link): Integrated auxiliary switches reduce the complexity of your configuration. The front-panel terminals simplify the wiring. 3RT23 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
662643916393
SUPPLIERALTNO
Alternative product number
3RT2327-2AB00
MANUID
Product number of the Manufacturer
3RT23272AB00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
4NO CONTACTOR, AC1: 50A, 24V 50HZ
AAP351
Number of auxiliary contacts as opener
1
AAP352
Number of auxiliary contacts as shutter
1
BAC378
Connection type
Spring pulley connection
BAH432
Max. rated AC voltage for controls, 50 Hz
24 V
BAD715
suitable for series installation
Yes
AAS575
Power loss per pole, current-dependent [PlIp]
3 W
AAS574
Rated current [In] for the power loss specification
15.500 A
AAB456
Rated operating power with AC-3, 400 V
7.500 kW
AAP547
Number of making contacts and main contacts
4
AAB476
Rated operating current Ie with AC-3, 400 V
15.500 A
AAC385
rated operating power (AC-4, 400 V)
7.500 kW
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
contactor AC-1, 50 A, 400 V / 40 °C, 4-pole, 24 V AC, 50 Hz, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0
AAO663
GTIN
4011209845916
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE