您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
3RT23373NB30
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Power contactor, AC switching
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_industry/27/37/10/03/3rt23373nb30.prj},{NB=3RT23373NB30},{MANUID=3RT23373NB30},{AAP351=1},{BAH436=33},{AAP352=1},{AAB960=20},{AAB958=20},{BAH434=33},{BAH432=33},{AAS575=9.700},{AAS574=38},{BAA303=1},{AAP547=4},{AAB476=38},{AAO663=4047621003825},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/3a/f7/product_picture_jpg_G_IC03_XX_27729J.png},{DESCSHORT=Contactor, AC-1, 110 A/400 V/40 °C, S2, 4-pole, 20-33 V AC/DC, 1 NO+1 NC},{DESCLONG=contactor AC-1, 110 A, 400 V / 40 °C, 4-pole, 20-33 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, main circuit: screw terminal, auxiliary and control circuit: spring-loaded terminal, size: S2, }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT23373NB30 - Power contactor, AC switching
Bill of material
3RT23373NB30
PREVIEW
DESCSHORT
Short Description
Contactor, AC-1, 110 A/400 V/40 °C, S2, 4-pole, 20-33 V AC/DC, 1 NO+1 NC
DESCLONG
Long Description
contactor AC-1, 110 A, 400 V / 40 °C, 4-pole, 20-33 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, main circuit: screw terminal, auxiliary and control circuit: spring-loaded terminal, size: S2,
INTNO
International product number
4047621003825
SUPPLIERALTNO
Alternative product number
3RT2337-3NB30
MANUID
Product number of the Manufacturer
3RT23373NB30
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
4NO CONTACTOR,AC1:110A, 20-33VAC/DC
AAP351
Number of auxiliary contacts as opener
1
BAH436
Max. rated DC voltage for controls
33
V
AAP352
Number of auxiliary contacts as shutter
1
AAB960
min. rated control voltage Us with DC
20
V
AAB958
min. rated control voltage Us with AC 50 Hz
20
V
BAC378
Connection type
Connecting rail
BAH434
max. rated AC voltage for controls (60 Hz)
33
V
BAH432
Max. rated AC voltage for controls, 50 Hz
33
V
BAD715
suitable for series installation
Yes
AAS575
Power loss per pole, current-dependent [PlIp]
9.700
W
AAS574
Rated current [In] for the power loss specification
38
A
BAA303
Power loss, static, current-independent [Pls]
1
W
AAP547
Number of making contacts and main contacts
4
AAB476
Rated operating current Ie with AC-3, 400 V
38
A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
contactor AC-1, 110 A, 400 V / 40 °C, 4-pole, 20-33 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NO + 1 NC, main circuit: screw terminal, auxiliary and control circuit: spring-loaded terminal, size: S2,
AAO663
GTIN
4047621003825
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE