您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
3RT25262BB40
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Power contactor, AC switching
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_industry/27/37/10/03/3rt25262bb40.prj},{NB=3RT25262BB40},{MANUID=3RT25262BB40},{AAP351=0},{BAH436=24},{AAP352=0},{AAP545=2},{AAB960=24},{AAQ522=26},{AAB456=11},{AAP547=2},{AAB476=25},{AAC385=26},{AAB471=40},{AAO663=4011209834897},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/0d/78/product_picture_jpg_G_NSA0_XX_92930J.png},{DESCSHORT=Contactor 2 NO + 2 NC, AC-3, 11 kW 24 V DC 4-pole 2 NO + 2 NC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT25262BB40 - Power contactor, AC switching
Bill of material
3RT25262BB40
PREVIEW
DESCSHORT
Short Description
Contactor 2 NO + 2 NC, AC-3, 11 kW 24 V DC 4-pole 2 NO + 2 NC
DESCLONG
Long Description
power contactor, AC-3, 25 A, 11 kW / 400 V, 4-pole, 24 V DC, main contacts: 2 NO + 2 NC, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0 contactor SIRIUS 3RT25 for changing the polarity of hoisting gear motors or switching two separate loads.The 3RT25 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance and high contact reliability despite their compact design. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for each application (parallel, via ASi or IO-Link) Integrated auxiliary switches reduce the complexity of your design. The front-panel terminals simplify the wiring. 3RT25 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
662643918342
SUPPLIERALTNO
Alternative product number
3RT2526-2BB40
MANUID
Product number of the Manufacturer
3RT25262BB40
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
4POL.CONTACTOR, AC3: 11KW, 24 VDC
AAP351
Number of auxiliary contacts as opener
0
BAH436
Max. rated DC voltage for controls
24
V
AAP352
Number of auxiliary contacts as shutter
0
AAP545
Number of main contacts as opener
2
AAB960
min. rated control voltage Us with DC
24
V
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
26
kW
AAB456
Rated operating power with AC-3, 400 V
11
kW
AAP547
Number of making contacts and main contacts
2
AAB476
Rated operating current Ie with AC-3, 400 V
25
A
AAC385
rated operating power (AC-4, 400 V)
26
kW
AAB471
Rated operating current Ie with AC-1, 400 V
40
A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor, AC-3, 25 A, 11 kW / 400 V, 4-pole, 24 V DC, main contacts: 2 NO + 2 NC, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0
AAO663
GTIN
4011209834897
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
ABB__AEHNLICH
Abb. ähnlich
Abb. ähnlich