피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English (United States)
3RT25262BF40
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Power contactor, AC switching
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{siemens_industry/27/37/10/03/3rt25262bf40.prj},{NB=3RT25262BF40},{MANUID=3RT25262BF40},{AAP351=0},{BAH436=110},{AAP352=0},{AAP545=2},{AAB960=110},{AAQ522=26},{AAB456=11},{AAP547=2},{AAB476=25},{AAC385=26},{AAB471=40},{AAO663=4011209844858},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/0d/78/product_picture_jpg_G_NSA0_XX_92930J.png},{DESCSHORT=Contactor 2 NO + 2 NC, AC-3, 11 kW 110 V DC 4-pole 2 NO + 2 NC}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT25262BF40 - Power contactor, AC switching
Bill of material
3RT25262BF40
PREVIEW
DESCSHORT
Short Description
Contactor 2 NO + 2 NC, AC-3, 11 kW 110 V DC 4-pole 2 NO + 2 NC
DESCLONG
Long Description
power contactor, AC-3, 25 A, 11 kW / 400 V, 4-pole, 110 V DC, main contacts: 2 NO + 2 NC, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0 contactor SIRIUS 3RT25 for changing the polarity of hoisting gear motors or switching two separate loads.The 3RT25 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance and high contact reliability despite their compact design. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for each application (parallel, via ASi or IO-Link) Integrated auxiliary switches reduce the complexity of your design. The front-panel terminals simplify the wiring. 3RT25 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
662643918359
SUPPLIERALTNO
Alternative product number
3RT2526-2BF40
MANUID
Product number of the Manufacturer
3RT25262BF40
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
4POL.CONTACTOR, AC3: 11KW, 110 VDC
AAP351
Number of auxiliary contacts as opener
0
BAH436
Max. rated DC voltage for controls
110
V
AAP352
Number of auxiliary contacts as shutter
0
AAP545
Number of main contacts as opener
2
AAB960
min. rated control voltage Us with DC
110
V
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
26
kW
AAB456
Rated operating power with AC-3, 400 V
11
kW
AAP547
Number of making contacts and main contacts
2
AAB476
Rated operating current Ie with AC-3, 400 V
25
A
AAC385
rated operating power (AC-4, 400 V)
26
kW
AAB471
Rated operating current Ie with AC-1, 400 V
40
A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor, AC-3, 25 A, 11 kW / 400 V, 4-pole, 110 V DC, main contacts: 2 NO + 2 NC, auxiliary contacts: 1 NO + 1 NC, spring-loaded terminal, size: S0
AAO663
GTIN
4011209844858
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
ABB__AEHNLICH
Abb. ähnlich
Abb. ähnlich