??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3TY76830CQ7 - Reel for contactor
Bill of material
3TY76830CQ7
PREVIEW
DESCSHORT
Short Description
Magnet coil for contactors 3TF6844-.C.., 380-460 V AC
DESCLONG
Long Description
Magnet coil with switch-on electronics for contactor 3TF6844-.C.., 380...460 V AC 50/60 Hz
INTNO
International product number
754554207308
SUPPLIERALTNO
Alternative product number
3TY7683-0CQ7
MANUID
Product number of the Manufacturer
3TY76830CQ7
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
COIL FOR 3TF68 CONTACTOR
BAH434
max. rated AC voltage for controls (60 Hz)
460 V
BAH432
Max. rated AC voltage for controls, 50 Hz
460 V
AAB959
min. rated control voltage Us with AC 60 Hz
460 V
AAU732
Manufacturer product root
3T
AAO742
Brand
3T
AAU734
Manufacturer product description
Magnet coil with switch-on electronics for contactor 3TF6844-.C.., 380...460 V AC 50/60 Hz
AAO663
GTIN
4011209061774
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85045000
COO
Country of origin
TR