??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3TY76930CM7 - Reel for contactor
Bill of material
3TY76930CM7
PREVIEW
DESCSHORT
Short Description
Magnet coil for contactors 3TF6944-.C.., 200-240 V AC
DESCLONG
Long Description
Magnet coil for contactor 3TF6944-.C.., 200...240 V AC 50/60 Hz
INTNO
International product number
804766715204
SUPPLIERALTNO
Alternative product number
3TY7693-0CM7
MANUID
Product number of the Manufacturer
3TY76930CM7
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
COIL FOR 3TF69 CONTACTORS
BAH434
max. rated AC voltage for controls (60 Hz)
240 V
BAH432
Max. rated AC voltage for controls, 50 Hz
240 V
AAB959
min. rated control voltage Us with AC 60 Hz
240 V
AAU732
Manufacturer product root
3T
AAO742
Brand
3T
AAU734
Manufacturer product description
Magnet coil for contactor 3TF6944-.C.., 200...240 V AC 50/60 Hz
AAO663
GTIN
4011209144361
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85045000
COO
Country of origin
TR