??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3TY76930CP7 - Reel for contactor
Bill of material
3TY76930CP7
PREVIEW
DESCSHORT
Short Description
Magnet coil for contactors 3TF6944-.C.., 230-276 V AC
DESCLONG
Long Description
Magnet coil for contactor 3TF6944-.C.., 230...277 V AC 50/60 Hz
INTNO
International product number
040892953039
SUPPLIERALTNO
Alternative product number
3TY7693-0CP7
MANUID
Product number of the Manufacturer
3TY76930CP7
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
COIL FOR 3TF69 US:AC230-277V
BAH434
max. rated AC voltage for controls (60 Hz)
277 V
BAH432
Max. rated AC voltage for controls, 50 Hz
277 V
AAB959
min. rated control voltage Us with AC 60 Hz
277 V
AAU732
Manufacturer product root
3T
AAO742
Brand
3T
AAU734
Manufacturer product description
Magnet coil for contactor 3TF6944-.C.., 230...277 V AC 50/60 Hz
AAO663
GTIN
4011209153806
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85045000
COO
Country of origin
TR