??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
3way valve with lock - V 3/8" 050 V 3
Bill of material
0502500001
CODE
Code
0502500001
REF
Reference
V 3/8" 050 V 3
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
2580 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G3/8” Pollici
CS
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
12,5 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,27 Kg