您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
STERI-Bo 90© DN025 DIN (1.4435) DIN 11865-BL 700491 999279
KST
4. Elbows/Bends
4.1 STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90 elbows for orbital welding
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/bogen/steri_bo_90_hq_bo_90_din11865_bl_90/din_steri_bo_90_hq.prj},{NB=STERI-Bo 90 DN025 DIN (1.4435) DIN 11865-BL 700491 999279},{DN=DN025},{AB=29.0 x 1.5},{A=29},{B=26},{C=90.0},{C1=40.0},{R=50.0},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)},{L1=90.0},{L3=40.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
KST
Description
4.1.1 DIN - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90
Bill of material
STERI-Bo 90© DN025 DIN (1.4435) DIN 11865-BL 700491 999279
DN
Nominal width
DN025
DN025
AB
dimension
29.0 x 1.5
29.0 x 1.5
mm
A
outer diameter
29
29
mm
B
internal diameter
26
26
mm
C
total lenght
90.0
90.0
mm
C1
cylindrical lenght
40.0
40.0
mm
R
Radius
50.0
50.0
mm
LINE
STERI-line© or HQ-line©
STERI-line©
HQ-line©
STERI-line©
HQ-line©
OFB
Surface condition
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
ARTNR
ordner No.
700491
700491
ARTNR1
(additional) ordner No.
999279