??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
VDL
Description
4.16 B - PE TEE (PVC)
Bill of material
4.16.035
CNSORDERNO
Order number
4.16.035
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
50 mm
D2
Diameter
32 mm
Z1
Length
14 mm
Z2
Height
28 mm
B
Length
31 mm
C
Height
22 mm
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
120
CNSMASSEXACT
Weight
82 g
INFO
Datasheet
PDF