您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
4-292254-6
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Housings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/housings/4_292254_6.prj},{NB=4-292254-6},{PN=4-292254-6},{NUMBEROFPOSITIONS=6},{NUMBEROFROWS=1},{OPERATINGVOLTAGEV=125},{CONTACTCURRENTRATINGMAXA=4},{PACKAGINGQUANTITY=300},{SHA256=tpznWaDlm+a13cPRyMotn85IvZpVuY1xy2GtkECodRY=},{INAME=42d2922542d6},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-292254-6
Bill of material
4-292254-6
PN
Part Number
4-292254-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
4-292254-6
TEINTERNALDESCRIPTION
TE Internal Description
CT RELAY HDR ASSY 6P YELLOW
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug to Plug Relay Header
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
No
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEV
Operating Voltage
125
V
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTTYPE
Contact Type
Pin
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4
A
CONTACTLAYOUT
Contact Layout
In-line
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Latches
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Nylon 66
CENTERLINEPITCH
Centerline
2 mm [ .078 in ]
Pitch
HOUSINGCOLOR
Housing Color
Yellow
CONNECTORWIDTH
Connector Width
6 mm [ .236 in ]
CONNECTORHEIGHT
Connector Height
12 mm [ .472 in ]
PANELTHICKNESSRECOMMENDED
Panel Thickness
.81 - 1.6 mm [ .032 - .063 in ]
Recommended
CONNECTORLENGTH
Connector Length
15.78 mm [ .621 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
APPROVEDSTANDARDS
Approved Standards
UL Recognized
CSAFILENUMBER
CSA File Number
LR 7189
CSACERTIFIED
CSA Certified
Yes
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULRATING
UL Rating
Recognized
ULFILENUMBER
UL File Number
E28476
CSARATING
CSA Rating
Certified
PACKAGINGMETHOD
Packaging Method
BagBox
PACKAGINGQUANTITY
Packaging Quantity
300