??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-87022-1
Bill of material
4-87022-1
PN
Part Number
4-87022-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
4-87022-1
TEINTERNALDESCRIPTION
TE Internal Description
MOD II POST PLTD 30 AU
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
750 V
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 - 30 uin
CONTACTTYPE
Contact Type
Pin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTORIENTATION
Contact Orientation
Straight
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTMATINGAREALENGTH
Contact Mating Area Length
4.191 mm [ .165 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
30 uin
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
PCBHOLEDIAMETER
PCB Hole Diameter
.91 mm [ .036 in ]
OVERALLCONTACTLENGTH
Overall Contact Length
12.27 mm [ .483 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 125 C
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
20000