??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 16
HELP_VARIABLE
Company
Moline Bearing
Description
4-Bolt Pillow Block - M3000 EVEN-LOK Spherical
Bill of material
29741212-L
PN
Part Number
PRODFAMILY
Bearing Family
Mounted Roller Bearings
PRODCLASS
Bearing Series
ME3000 EVEN-LOK Spherical
PRODTYPE
Bearing Type
4-Bolt Pillow Block
SHAFTSIZE
Shaft Size
Дюйм
EXPANSION
Expansion
SEALDESC
Seal Type
DYNLOADLBS
Dynamic Load Lbs.
47700 lbs.
DYNLOADNEWT
Dynamic Load Newtons
212180 N
MAXRPM
Max. RPM
rpm
F
Bolt Size F
5/8 Дюйм
WTLBS
Weight lbs.
26 lbs.