??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
Wilo
Description
4 Pumps
Bill of material
4257992
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Highly efficient water-supply unit ready for connection, with 2 to 4 vertically arranged, stainless steel, high-pressure multistage centrifugal pumps that are connected in parallel and non-self-priming from the Helix2.0 VE series; every pump is equipped with an integrated air-cooled frequency converter. System equipped with Smart Controller SCe2.0.
DESCRIPTION_LONG
Tender text
Compact pressure-boosting system according to DIN 1988 and DIN EN 806, for direct or indirect connection. Consisting of non-self-priming, connected in parallel, vertically-mounted stainless steel high-pressure multistage centrifugal pumps in glanded versions, for which each pump is fitted with a frequency converter. Ready for connection with stainless steel pipework, mounted on a base frame, including control device with all necessary measurement and adjustment equipment. *Fully automatic water distribution and boosting in residential, commercial and administrative buildings, hotels, hospitals, department stores and in the municipal water supply and industrial systems. Pumping of *Drinking water *Process water *Cooling water *Firefighting water (apart from fire-fighting systems in accordance with DIN 14462 and with the approval of the local fire protection authorities) or other types of industrial water that do not corrode the materials either chemically or mechanically and do not contain abrasive or long-fibre constituents. Special features/Product advantages *Heavy-duty system that fulfils all the requirements of DIN 1988 (EN 806) *WRAS/KTW/ACS approval of the pumps for all parts that come into contact with the fluid (EPDM version) *Helix2.0 VE series high-efficiency pump hydraulics, combined with IE5 EC motor drives, with air-cooled integral frequency converters *Optimum pump load adjustment due to pressure-variable (pv) control mode and parallel synchronous speed control for higher energy savings *Disproportionately large frequency converter control range of 25 Hz up to a maximum of 60 Hz saves energy *Integrated dry-running detection with automatic cut-out in event of low water via performance characteristics of the motor control electronics *Bidirectional mechanical seals in the pumps for easy maintenance *The flexible lantern design enables direct access to the mechanical seal *Hydraulics of entire system are pressure-loss optimised *Parts that come in contact with the fluid are corrosion-resistant *SCe2.0 control device, maximum degree of control performance with colour graphics display, simple navigation with clear menu, and Green Button Technology for setting parameters to control electronic pumps with frequency converters *Ready for integration into building automation with the SCe2.0 switchgear via standard-equipped Modbus TCP and BACnet IP (native), Modbus RTU and BACnet MS/TP via adapter from USB to RS485 *Factory testing and presetting to optimum working range Equipment/function *Helix2.0 VE2 to Helix2.0 VE52 series stainless steel high-pressure multistage centrifugal pump *Base frame made of electrolytically galvanised steel, with height-adjustable vibration absorbers for insulation against structure-borne noise On the discharge side: *Shut-off valve at each pump *Non-return valve at each pump *Diaphragm pressure vessel 8 l, PN 16 *2 pressure sensors 4 – 20 mA *Pressure gauge *Threaded cap or blind flange depending on the nominal diameter of the manifold on the suction side: *Shut-off valve at each pump *2 pressure sensors 4 – 20 mA *Pressure gauge *Threaded cap or blind flange depending on the nominal diameter of the manifold Automatic pump control via fully electronic Smart Controller (SCe2.0) in a sheet metal enclosure, protection class IP54, consisting of an internal control voltage supply unit, microprocessor with Soft PLC, analogue and digital inputs and outputs, for control of electronic pumps with frequency converters. A working area of 1 m around the system is recommended in order to facilitate the maintenance process. Operation/display *Colour graphics display to output operating data, controller parameters, operating statuses of the pumps, error messages and history memory *Menu navigation with plain text display and visualisation *Factory-preset parameters for easy commissioning/start *Setting of operating parameters and acknowledgement of fault messages using rotary knob *Lockable main switch *Operation with/without standby pump selectable *Elapsed time indicator for each pump and for the entire system *Switching cycle counter for each pump and for the entire system *Fault memory for the last 13 faults Control *Fully automatic control for 2 – 4 frequency-controlled pumps by means of setpoint/actual value comparison *Setpoint switchover: Second setpoint can be activated by contact *Automatic, load-sensitive cut-in of 1 to n peak-load pump(s) depending on the control variable “pressure constant” p-c or “pressure variable” p-v *Several user levels with different rights and menu scope *Operating mode of the pumps freely selectable (manual, off, automatic) *Automatic, configurable pump cycling **Standard setting: Impulse - The base-load pump is cycled at each new demand, regardless of operating hours **Alternative: Cyclical pump alteration of the base-load pump after the specified operating hours *Automatic, configurable pump test run (pump kick) **Can be activated/deactivated **Time between two pump test runs is freely programmable **Disabling times can be programmed as desired **Speed can be adjusted as desired Monitoring *Actual value of the system is output via a 0 – 10 volt analogue signal for external measurement/display applications, 10 volt depending on the sensor range value *4 – 20 mA sensor signal (conductivity test of the sensor cable) for control variable actual value *The pump mains power feed is protected via the circuit breaker *Automatic switchover to standby pump in the event of an operating pump fault *Monitoring of maximum and minimum system values with adjustable time delays and limits *Zero-flow test for switching off the system when no water is being drawn off (adjustable parameters) *Pipe filling function for filling empty pipes (initial filling of the consumer network) *Protection against low water level via contact, e.g. for float switch or pressure switch *Automatic shutdown of pumps if fault occurs or operation at preset emergency operation speed Interfaces *Potential-free contacts for SBM/SSM collective run and collective fault signals *Logic reversal can be applied to SBM and SSM *Contacts for external On/Off, low water and second setpoint *External On/Off via contact for deactivation of the system's automatic mode Optional accessories (factory fit or retrofitting after technical checks) *Individual operation/fault message *Signal converter for 0/2 – 10 V to 0/4 – 20 mA *Pressure switch for protection against low water level Optional accessories (provided by the customer) *Pressure switch for redundant protection against low water level Recommended accessories (to be ordered separately) *Flexible connection pipes or compensators *Diaphragm pressure vessel on the suction or end pressure side according to the conditions or requirements Bus systems (optional) *Modbus RTU, BACnet MSTP Standards followed *Specifications for drinking water installations (TRWI) DIN 1988 (EN 806) *Diaphragm pressure vessel/diaphragm expansion tank DIN 4807 *Electronic equipment for use in power installations EN 50178 *Electrical equipment of machines EN 60204-1 *Safety of household and similar electrical appliances EN 60335-1 *Low-voltage switchgear and controlgear assemblies EN 60439-1/61439-1 *Electromagnetic compatibility (EMC) — Interference emission for residential, commercial and light-industrial environments (EN 61000-6-3)
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010737
EF021265
Suitable for tap water
0
EF024284
Suitable for rainwater
false
EF025120
Suitable for sprinkling/irrigation
false
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X5CrNi18-10
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
X2CrNi18-9
EF023142
Material fittings
0
EF023144
Material fittings
0
EF023489
Material of unit pipework
Stainless steel
EF023488
Quality class of unit pipework
X2CrNi18-9
EF000447
Reservoir material
0
EF020604
Quality class of reservoir
0
EF023148
Number of pumps
4
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
16.0 bar
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
0.00 A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Built-in
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
5.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EF001339
Flange shape
EF023149
Suction installation
0
EF023154
With bypass pipe
0
EF026396
Degree of protection (IP) pump
IP55
EF026395
Degree of protection cabinet (IP)
IP54
EF001438
Length
mm
EF000008
Width
mm
EF000040
Height
mm
EF000167
Weight
kg
EF008837
Approval
0
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
A3
Angle to first bolt hole
°
A4
Angle to first bolt hole
°
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
B3
Thickness flange (incl. sealing edge)
mm
B4
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D3
Outer diameter of flange
mm
D4
Outer diameter of flange
mm
D21
Diameter bolt hole
mm
D22
Diameter bolt hole
mm
D23
Diameter bolt hole
mm
D24
Diameter bolt hole
mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
D43
Diameter sealing edge
mm
D44
Diameter sealing edge
mm
DE
Diameter expansion vessel
206 mm
DM
Diameter motor
mm
DN1
Diameter of connection on supply side
mm
DN2
Diameter of connection on supply side
mm
DN3
Diameter of connection on delivery side
mm
DN4
Diameter of connection on delivery side
mm
DO1
Outer pipe diameter connection inlet side
0.0
DO2
Outer pipe diameter connection inlet side
0.0
DO3
Outer pipe diameter connection outlet side
0.0
DO4
Outer pipe diameter connection outlet side
0.0
F1
Thickness sealing edge
mm
F2
Thickness sealing edge
mm
F3
Thickness sealing edge
mm
F4
Thickness sealing edge
mm
H
Height
mm
H02
Distance to bottom side vessel
mm
H1
Height to centre connection
mm
H2
Height to centre connection
mm
H3
Height to centre connection
mm
H4
Height to centre connection
mm
H5
Height expansion vessel
297 mm
H6
Height electrical cabinet
950 mm
HP
Pump height
mm
K1
Pitch circle
mm
K2
Pitch circle
mm
K3
Pitch circle
mm
K4
Pitch circle
mm
L
Length of foundation plate
mm
L1
Connection length
mm
L2
Connection length
mm
L3
Connection length
mm
L4
Connection length
mm
LE1
Distance till side foundation plate
mm
LE2
Centre-to-centre (double) pump
mm
LE3
Thickness electrical cabinet
mm
LE4
Width electrical cabinet
150 mm
LE5
Length to top side electrical cabinet
mm
LE6
Length electrical cabinet
mm
LE7
Distance to side cabinet
0 mm
LE8
Width electrical cabinet 1
mm
LE9
Length 9
30 mm
N1
Number of bolt holes
N2
Number of bolt holes
N3
Number of bolt holes
N4
Number of bolt holes
NP
Number of pumps
4
Q1
Length gusset/thread
mm
Q2
Length gusset/thread
mm
Q3
Length gusset/thread
mm
Q4
Length gusset/thread
mm
S1
Wall thickness connection
mm
S2
Wall thickness connection
mm
S3
Wall thickness connection
mm
S4
Wall thickness connection
mm
W1
Centre-to-centre distance of connections
mm
W2
Foundation plate width
420 mm
W3
Distance backside cabinet
0
HD
Diameter pump housing
mm
H01
Dimensions
mm
L5
Dimensions
mm
W0
Dimensions
mm