??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
4 Series (to 1250 lb/ea)
Bill of material
4.03109.339
PN
Part Number
4.03109.339
SER
Series
4 Series
MO
Mounting Options
SIZE
Plate Size
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Wheel Type
WB
Wheel Bearing
CAP
Capacity Each
700 Pounds
BR
Caster Brake
SLO
Swivel Lock
DSS
DirtBan Swivel Seal
HO
Load Height Option
H
Load Height
5 1/4 Inch
R
Swivel Radius
3 3/16 Inch
WEIGHT
Weight
4 3/4 Pounds
TG
Thread Guards