??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
4-Way Valves - 4 Series
Bill of material
A4C-100-DP
PN
Part Number
A4C-100-DP
SERIES
Series
4
A
Actuator
F
Finish
PO
Port Options
AS
Actuator Style
TR
Temperature Range
-20° to 160°F
OP
Operating Pressure
0-125 psi
M
Media
Compatible w/ seals
CV
Cv
.13
FR50
Flow Rate 50psi
5.1
FR125
Flow Rate 125 psi
10.9
FT
Fill Time
.03
ET
Exhaust Time
.05