??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-2876 - Rubber T-Slot Cover
Bill of material
40-2876-1
PN
Part Number
40-2876
LS
Length Selection
L
Lenght
m
SERIES
Series
40
MATERIAL
Material
Rubber
COLOR
Color
Black
A
0.40 mm
B
0.57 mm
LENGTH
Length
per foot
WEIGHT
Weight
.042 lb / ft