??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4012, 40-4012-Black - T-Slotted Profile - 40 Series
Bill of material
40-4012-4000
PN
Part No.
40-4012-4000
SERIES
Series
40-4012
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
5.9671 kg/m
MIX
Moment of Inertia IX
306.3198 cm^4
MIY
Moment of Inertia IY
36.8009 cm^4
EA
Estimated Area
22.1775 cm^2