??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4040-LITE, 40-4040-LITE-Black - T-Slotted Profile - 40 Series - Lite
Bill of material
40-4040-LITE-4000
PN
Part No.
40-4040-LITE-4000
SERIES
Series
40-4040-LITE
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length Type)
mm
W
Weight Per Meter
1.7814 kg/m