??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4083-LITE, 40-4083-LITE-Black - T-Slotted Profile - 40 Series
Bill of material
40-4083-LITE-4000
PN
Part No.
40-4083-LITE-4000
SERIES
Series
40-4083-LITE
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
2.9107 kg/m
MIX
Moment of Inertia IX
68.1908 cm^4
MIY
Moment of Inertia IY
16.4685 cm^4
EA
Estimated Area
10.8608 cm^2