??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
40 Series - Spring Loaded Kingpin Medium Duty Caster
Bill of material
40NP05228S
PN
Part Number
40NP05228S
SER
Series
40 Series
MO
Fastening Type
SIZE
Fastening Size
4-1/2" x 4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Radius Tread
WFIN
Wheel Color
Blue Tread on Aluminum Core
TEMPR
Temperature Range
-22°F to +220°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
500 lbs
H
Mount Height
8 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
4 1/4 Inch