??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
80/20
Description
4031, 4031-Black - Right Angle Living Hinges - 10 Series - Right Angle 0 deg Living "L" Arm
Bill of material
4031
PN
Part No.
A
1.000 Inch
B
0.937 Inch
C
1.000 Inch
D
5.000 Inch
E
E (Drill Thru and Counterbore)
1/4-20 SHCS
F
F (Radius)
0.500 Inch
G
G (Tap (2))
1/4-20 x .50
I
2.012 Inch
W
Weight
.228 lbs.