??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
406 (Leveling feet) - Leveling feet (Steel, Fixed adjustable, Non-slip)
Bill of material
406-66614
PN
Product No.
406-66614
MA
Base material
Steel
MA1
Thread material
Steel
ROHS
YES
L1
157 mm
D2
16 mm
D1
123 mm
WED
website
網站