??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
41000 - 5 Axis Clamping System for grid plates
Bill of material
41000-4012175
BEST
Order No.
RA
Grid spacing
mm
A
distance
mm
A1
distance
mm
B
distance
190 mm
B1
width
mm
B2
width
mm
D
diameter
mm
H
height
175 mm
SPANNKRAFT
Clamping force max. kN
42 kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.