??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norelem
Description
41300 - 5-axis compact clamping system smooth vice jaws
Bill of material
41300-124000901500200
BEST
Order No.
41300-124000901500
u
POS
Einspannweite
mm
Enter value for POS
Einspannweite
mm
cm
inch
ft
POS1
Position T-slot nut
mm
Enter value for POS1
Position T-slot nut
mm
cm
inch
ft
A
distance
70
u
mm
B
width
90
u
mm
C
clamping depth
8 / 3 mm
H
height
12 / 17 mm
L
Length
57.5
u
mm
ZUGKRAFT
Tractive force
52 kN
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84662020
GEW
weight ca. kg
21,96
u
kg
EAN
EAN-Code
0