??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
413042 - RUN (ADJ) TEE MALE DIN L SERIES - SAE 3000 PSI FLANGE
Bill of material
A413042-1212
CODE
Code
A413042-1212
F
Thread
M18x1,5-6g
A
38,1 mm
B
17,48 mm
I
42 mm
I1
48 mm
L
41 mm