??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norelem
Description
41320 - Vice jaws with pins
Bill of material
41320-0901
BEST
Order No.
41320-0901
u
ANZ
Number Pins
6
u
B
width
8 mm
H
height
35 mm
L
Length
90
u
mm
BS
Description
Information
Infotext
GEW
weight
0,0934
u
kg
ZTN
Customs tariff number
84662098
EAN
EAN-Nummer Norelem
4059495338224
u