??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Norelem
Description
41360 - Adapter shaft
Bill of material
41360-060
BEST
Order No.
41360-060
u
A
distance
56
u
mm
D
diameter
38 mm
L1
Length
74
u
mm
SPANNB
Clamping range
20-80
u
GEW
weight ca. kg
0.323
u
kg
BS
Description
Information
Infotext
mm
EAN
EAN-Nummer Norelem
4059495338477
u
ZTN
84662020