??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
419630 - BX-POEV 100XR-SG
Bill of material
419630
BX_POEV_100XR_SG
BX-POEV 100XR-SG
MANUID
Article number of the manufacturer
419630
DESCSHORT
Short description
BX-POEV 100XR-SG
EAN
4047526419639
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
32 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
200 kg
HEIGHT
Total height
125 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.604 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no