您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
M42-06XFDCX
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
42 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{numatics/in_control/frl_flexiblok/42/xfdcx42_asmtab.prj},{NB=M42-06XFDCX},{S=8.5 oz Bowl},{COMB=XFDCX = Particulate Filter/Diverter Block/Coalescer-Regulator Assembly w/ Gauge},{CMB2=Shut Off / Particulate Filter / Diverter Block / Coalescer-Regulator w / Gauge},{CMB3=Particulate Filter / Diverter Block / Coalescer-Regulator w / Gauge},{W=15.85 / 7.19},{T=-},{PS=06},{DOPT=},{BOPT=},{PFOPT=},{EPL=},{A=17.40},{B=12.60},{C=5.30},{PPATH=vfdcx42_temp.prj},{INVALID=},{OOPT=},{NR=},{STH=},{IOPT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
42 Series StockBlok / XFDCX Series - Particulate Filter / Diverter Block / Coalescer-Regulator Assembly w / Gauge
Bill of material
M42-06XFDCX
PN
Part Number
M42-06XFDCX
S
Series
8.5 oz Bowl
COMB
Combination
XFDCX = Particulate Filter/Diverter Block/Coalescer-Regulator Assembly w/ Gauge
T
Thread
- = NPTF
G = G Tap (BSPP)
R = PT (BSPT)
- = NPTF
G = G Tap (BSPP)
R = PT (BSPT)
PS
Port
06 = 3/4
08 = 1
06 = 3/4
08 = 1
Inch
DOPT
Drain Options
Standard
A = Autodrain
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
Standard
A = Autodrain
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
BOPT
Bowl Options
Standard
C = CircleVision Bowl
M = Metal Bowl with Sight Glass
Standard
C = CircleVision Bowl
M = Metal Bowl with Sight Glass
PFOPT
Prefilter Options
Not Selected
D = 3 Micron Pleated Prefilter
Not Selected
D = 3 Micron Pleated Prefilter
EPL
Endplate Options
Not Selected
E = Endplates
Not Selected
E = Endplates
OOPT
Output Options
Standard
I = 0 - 25 PSIG Output
L = 0 - 60 PSIG Output
Standard
I = 0 - 25 PSIG Output
L = 0 - 60 PSIG Output
NR
Non-Relieving
Not Selected
N = Non-Relieving
Not Selected
N = Non-Relieving
STH
Steel T Handle
Not Selected
S = Steel T Handle
Not Selected
S = Steel T Handle
IOPT
Indicator Options
Not Selected
U = Pressure Drop Indicator
Not Selected
U = Pressure Drop Indicator