??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
42416
Bill of material
15248152
PN
Part Number
15248152
DESC
Description
Mini-Fit Jr. BMI PCB Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, 10 Circuits Loaded / 14 Circuits Max, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) Over Nickel (Ni) Plating
CIRCUITS
Circuits
10
CURRENT
Maximum Current
13.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole