??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
4281150 - Inductive Sensor, With Extended Switching Distance
Bill of material
4281150
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4281150
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, High switching frequency, Recessed mountable, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101150230
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2U-EH6.5-AP6X
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
40 mm
DGL
Design
6,5 mm
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
5
DK
External Diameter of the Cable
4 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink