??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
80/20
Description
4353, 4353-Black - Standard Pivot Nub Assemblies - 15 Series - 0 deg L Arm Pivot
Bill of material
4353
PN
Part No.
A
1.500 Inch
B
3.000 Inch
C
0.750 Inch
D
1.500 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
7.500 Inch
T
0.250 Inch
W
Weight
.595 lbs.