??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
80/20
Description
4406, 4406-Black - Right Angle Pivot Nub Assemblies - 15 Series - 2 Inch Hinge
Bill of material
4406
PN
Part No.
A
1.500 Inch
B
4.500 Inch
C
0.750 Inch
D
3.000 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
3.500 Inch
J
1.500 Inch
T
0.250 Inch
W
Weight
1.020 lbs.