??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
80/20
Description
4409, 4409-Black - Right Angle Pivot Nub Assemblies - 15 Series - Universal L Arm Pivot
Bill of material
4409
PN
Part No.
A
1.500 Inch
B
3.000 Inch
C
0.750 Inch
D
3.000 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
9.000 Inch
J
1.500 Inch
T
0.250 Inch
W
Weight
.990 lbs.