??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kaldewei
Description
441-1 - SUPERPLAN XXL
Bill of material
441-1
PRODID
441-1
DESCRIPTION_SHORT
The floor-level Superplan Xxl shower trays are the new size in the bathroom. This is because it is finally possible to experience exclusive showering pleasure in an unusual format. Like no other floor-level shower tray, the Superplan Xxl extends the freedom of movement and of course also gives the room for two to shower. Like its smaller sister, the Superplan Xxl is also available in numerous different sizes.
DESCRIPTION_LONG
New shower size
EF000010
Model
Universal
EF000051
Shape
Rectangular
EF020814
Corner model
false
EF025058
Semi-detached
false
EF020363
Detached
false
EF002169
Material
-
EF000386
Material thickness
2,9 mm
EF020621
Radius
12,0 mm
EF001438
Length
900,0 mm
EF000008
Width
1800,0 mm
EF000040
Height
32,0 mm
EF001131
Internal depth
51,0 mm
EF022185
With legs
false
EF025073
With polystyrene support
false
EF025060
Legs adjustable
false
EF025074
Height including legs/support
- mm
EF000007
Colour
Beige
EF024897
Degree of gloss
Glossy
EF025075
With shower base panels
false
EF020710
Diameter of drain hole
90,0 mm
EF025068
With antislip facility
true
EF025076
With tiled edge
false
EF023789
Dirt-resistant
true
EF000139
Surface protection
Enamelled