??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
4430121 - Inductive Sensor (Radial), Monitoring Kit for Power Clamps
Bill of material
4430121
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4430121
DESCSHORT
Short Description
Inductive Sensor (Radial), Monitoring Kit for Power Clamps
DESCLONG
Long Description
Inductive Sensor (Radial), Monitoring Kit for Power Clamps, Operating voltage 10…65 VDC, Rated switching distance 1.5 mm, Non-flush, Cable length 0.2 m, Compact power clamp monitoring KSR13R with two sensors and LEDs, Active face, radial, Plastic, PBT‐GF20‐V0, black, Mounting holes with metal sleeves, Cable: Irradiation crosslinked PUR, Resistant to magnetic fields (weld-resistant), for DC and AC fields, Acc. to standard EN 60947‐5‐2, Acc. to standard EN 61000‐4‐3, Acc. to standard E03.75.020.N (7.2.6.1 CEM), DC 4-wire, 10…65 VDC, 2 x NO, M12 x 1 male connector
EAN
4047101096606
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI1.5-KSR13R-2AD4X2-0.2-RS4.4T/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink