??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
4430122 - Inductive Sensor (Axial), Monitoring Kit for Power Clamps
Bill of material
4430122
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4430122
DESCSHORT
Short Description
Inductive Sensor (Axial), Monitoring Kit for Power Clamps
DESCLONG
Long Description
Inductive Sensor (Axial), Monitoring Kit for Power Clamps, Operating voltage 10…65 VDC, Rated switching distance 1.5 mm, Non-flush, Cable length 0.2 m, Compact power clamp monitoring KSR13A with two sensors and LEDs, Active face, axial, Plastic, PBT-GF20-V0, yellow, Mounting holes with stainless steel sleeves, Cable: Irradiation crosslinked PUR, Resistant to magnetic fields (weld-resistant), for DC and AC fields, Acc. to standard EN 60947‐5‐2, Acc. to standard EN 61000‐4‐3, Acc. to standard E03.75.020.N (7.2.6.1 CEM), DC 4-wire, 10…65 VDC, 2 x NO, M12 x 1 male connector
EAN
4047101096613
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink