??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
445595-3
Bill of material
445595-3
PN
Part Number
445595-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
445595-3
TEINTERNALDESCRIPTION
TE Internal Description
DUAL PLG KIT,ARINC404,WO CONT
MILSPEC
Mil-Spec
B BD2P124S124S-8001
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
1
SHELLFINISH
Shell Finish
Black Anodized
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
124
CONTACTTYPEMODULEA
Contact Type (Module A)
Socket
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
124
CONTACTTYPEMODULEB
Contact Type (Module B)
Socket
SIGNALCONTACTS
Signal Contacts
Without
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel