??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
445718-8
Bill of material
445718-8
PN
Part Number
445718-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
445718-8
TEINTERNALDESCRIPTION
TE Internal Description
RCPT ASSY,SZ 3, FR, TCAS
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
3
SEALABLE
Sealable
No
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Class 1A Chromate per MIL-STD-5541
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULED
Contact Arrangement Code (Module D)
Blank (Dummy)
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
C4
CONTACTARRANGEMENTCODEMODULEF
Contact Arrangement Code (Module F)
100
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
C4
CONTACTARRANGEMENTCODEMODULEE
Contact Arrangement Code (Module E)
150
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount