??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
446545-1
Bill of material
446545-1
PN
Part Number
446545-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
446545-1
TEINTERNALDESCRIPTION
TE Internal Description
ARINC 600,CONN ASSY,SZ 2 RCPT
CONNECTORPRODUCTTYPE
Connector Product Type
Housing Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
RELEASESTYLE
Release Style
Front
SHELLPLATINGMATERIAL
Shell Plating Material
Aluminum Alloy
SHELLFINISH
Shell Finish
ENI
CONTACTTYPE
Contact Type
Socket
CONTACTTYPEMODULEC
Contact Type (Module C)
Socket
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTTYPEMODULEA
Contact Type (Module A)
Socket
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
CONTACTTYPEMODULEB
Contact Type (Module B)
Socket
CONTACTTYPEMODULED
Contact Type (Module D)
Socket
HARDWARETYPE
Hardware Type
Screw
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount