??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
447946 - LKRXA-TPA 126G-FI
Bill of material
447946
LKRXA_TPA_126G_FI
LKRXA-TPA 126G-FI
MANUID
Article number of the manufacturer
447946
DESCSHORT
Short description
LKRXA-TPA 126G-FI
EAN
4047526447946
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
125 mm
RADBREITE
Wheel width
32 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
120 kg
HEIGHT
Total height
158 mm
PLATTE
Plate size
57 mm
WEIGHT
Unit weight (kg)
0.625 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
85 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no