??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
44820 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
44820
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
44820
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…65 VDC, Cable length 2 m, Rectangular, height 17 mm, Metal, GD-Zn, Magnetic-inductive sensor, DC 2‐wire, 10…65 VDC, NO contact, Cable connection
EAN
4047101150407
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-IKT-AD4X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink