??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
448482-1
Bill of material
448482-1
PN
Part Number
448482-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
448482-1
TEINTERNALDESCRIPTION
TE Internal Description
RECPT ASSY,SZ 1,ARINC
CONNECTORPRODUCTTYPE
Connector Product Type
Housing Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
1
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
1
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
5C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
60
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
60
HARDWARETYPE
Hardware Type
Screw
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
COMMENT
Comment
Contacts sold separately., Front releaseremove size 22 contacts- all other contact sizes rear releaseremove.