??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
448821-1
Bill of material
448821-1
PN
Part Number
448821-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
448821-1
TEINTERNALDESCRIPTION
TE Internal Description
KIT,TWINAX BOARD MOUNT 4 POS
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
RELEASESTYLE
Release Style
Front
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
8
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Twinax
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
4
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
8 mm [ .315 in ]
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount