??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
449838-1
Bill of material
449838-1
PN
Part Number
449838-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
449838-1
TEINTERNALDESCRIPTION
TE Internal Description
NIC66H21A AA CONN ASSY
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
NUMBEROFPOSITIONS
Number of Positions
313
NUMBEROFINSERTS
Number of Inserts
3
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTTYPE
Contact Type
Socket
CONTACTTYPEMODULEC
Contact Type (Module C)
Socket
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTTYPEMODULEA
Contact Type (Module A)
Socket
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
CONTACTTYPEMODULEB
Contact Type (Module B)
Socket
SIGNALCONTACTS
Signal Contacts
With
HARDWARETYPE
Hardware Type
Screw
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
COMMENT
Comment
Coaxial contacts must be ordered separately, Dust cover not included.