??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4586839 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4586839
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4586839
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 11…30 VDC, Cable length 0.3 m, For C-groove cylinders without mounting accessories, Optional accessories for mounting on other cylindrical housings., One-hand mounting possible, Stable mounting, Magneto-resistive sensor, DC 3-wire, 11…30 VDC, NO contact, NPN output, Pigtail with M8 male connector
EAN
4047101230932
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNR-AN6X-0.3-PSG3M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink